OmniVance™ Collaborative Arc Welding Cell - Standard
- Fully integrated collaborative welding cell with CRB 15000 GoFa™ robot, ArcWare software, and Easy Teach Device for intuitive programming
- Dual manual rotary tables (1200 × 800 mm each, 40 kg payload) enable continuous part loading for higher productivity
- Robotic torch, wire feeder, and fume extraction sensor ensure high-quality, safe welding operations
- Roll-up curtain with safety sensor and CE certification provide a secure collaborative work environment
- Wizard HMI interface and lead-through programming reduce setup time and eliminate the need for coding or robotic expertise
- Pre-tested and delivered ready to weld, minimizing installation time and engineering effort
- Optional video camera system and clamping kit available for enhanced monitoring and fixturing flexibility
Solution Type
OmniVance™ Application Cell
Applications
Arc Welding
Included components
- Cobot GoFa 5 (5 kg payload, 950 mm reach)
- ABB ArcWare – application software
- ABB Wizard HMI interface
- Easy Teach Device
- Cobot protective jacket – axis 4-5-6
- Welding Power Source
- Welding torch and dressing
- Double welding table - 1200x800 mm each, 40 kg payload
- Roll-up welding protection curtain with safety sensor
- Fume extraction sensor
- Start and stop buttons
- EC Declaration of conformity
Collaborative Arc Welding Cell for Safe and Precise Welding Operations
The OmniVance™ Collaborative Arc Welding Cell – STANDARD is a turnkey solution designed for manufacturers seeking flexibility, safety, and productivity in welding operations. Featuring the CRB 15000 GoFa™ collaborative robot, ABB ArcWare software, and the Easy Teach Device, it allows intuitive manual programming with no robotics expertise required. Dual manual rotary tables enable continuous part loading, while the roll-up safety curtain and integrated sensors ensure a CE-certified collaborative environment. Fully tested and delivered ready to weld, the cell enables fast, seamless integration into any production line.