EN

OmniVance™ Collaborative Arc Welding Cell - Lite

OmniVance™ Collaborative Arc Welding Cell - Lite

OmniVance™ Collaborative Arc Welding Cell - Lite


  • Compact collaborative welding cell with CRB 15000 GoFa™ robot, ArcWare software, and Easy Teach Device for intuitive hand-guided programming
  • Ideal for manual part loading and low-volume, high-mix production environments
  • Includes single fixed welding table (1500 × 1000 mm, 150 kg payload) for stable positioning of workpieces
  • Features manual start/stop buttons, Wizard HMI interface, and pull-out tray for easy maintenance and cleaning
  • Equipped with robotic or manual welding torch, power source, and protective panels with integrated safety sensors
  • CE-certified and pre-tested for safe, plug-and-play deployment with minimal setup effort
  • Optional gas- or liquid-cooled power source, fume extraction, and basic clamping kit available
Solution Type
OmniVance™ Application Cell
Applications
Arc Welding
Included components
  • Cobot GoFa 5 (5 kg payload, 950 mm reach)
  • ABB ArcWare application software
  • ABB Wizard HMI interface
  • Easy Teach Device
  • Cobot protective jacket – axis 4-5-6
  • Welding Power Source, located on a pull-out tray for easy maintenance and accessibility
  • Welding torch and dressing
  • Welding table - 1500x1000 mm – diam 16 mm 150 kg payload
  • Side protective panels with safety sensor
  • Pull-out tray, under the welding table, for easy cleaning
  • Start and stop buttons
  • EC Declaration of conformity

Collaborative Arc Welding Cell for Safe and Precise Welding Operations

The OmniVance™ Collaborative Arc Welding Cell – LITE is ABB’s compact, pre-integrated solution for flexible arc welding automation. Featuring the CRB 15000 GoFa™ collaborative robot, ArcWare software, and the intuitive Easy Teach Device, it enables fast, manual-guided programming with no coding experience required. Designed for manual loading and low-volume production, the cell includes a robust single welding table, safety-certified panels, and essential components like a power source and welding torch. Pre-tested and CE-marked, the LITE version offers a plug-and-play setup with minimal installation time, making it ideal for smaller workshops or space-constrained environments.