PickMaster® Twin
- Speed: Reduces commissioning and changeover times
- Flexibility: Supports all ABB robots (except IRB 14000) and both linear and circular conveyor setups with OmniCore or IRC5 controllers
- Simplified: Streamlines hardware and software setup and configuration
- Cost: Lowers total integration costs
- Unique: Digital twin technology enables seamless simulation and emulation of virtual and real installations, including visual tuning
- Domain expertise: Simulates future production operations
- Productivity: Improves operational efficiency; PackML enabled
Software Type
Build and Implement
Recommended Applications
Pick and Place, Palletizing / Depalletizing, Packing
Vision-guided random flow packaging software for the digital factory of the future.
PickMaster® is the market-leading robotic software for vision-guided random flow picking and packing applications. When using digital twin technology, the simulated station can be directly connected to the running production, allowing simultaneous optimization of the picking process in the virtual world in real time while the real process acts accordingly.
PickMaster® Twin features digital twin technology, which increases productivity by dramatically shortening commissioning times from days to hours and changeover times from hours to minutes while maximizing overall line efficiency.