






IRB 14000 YuMi® Dual Arm
- Dual-arm design with 7 axes per arm for human-like dexterity
- Payload capacity of 0.5 kg per arm, suitable for delicate tasks
- Reach of 0.559 m per arm, optimized for small parts assembly
- High precision with repeatability of ±0.02 mm
- Maximum linear TCP speed of 1.5 m/s for efficient operations
- Integrated safety features, including padded arms and collision detection
- Lead-through programming for intuitive and flexible teaching
Maximum Payload (kg)
0.5
Maximum Reach (m)
0.559
Maximum Position Repeatability (mm)
0.02
Applications
Assembly, Material Handling, Inspection, Testing / Measuring, Laboratory Automation, Food Service
Dual-Arm Collaborative Robot for Precise Assembly
The YuMi IRB 14000 was developed to enable safe and efficient collaboration between robots and humans in small parts assembly environments. Its compact, dual-arm configuration is particularly suited for tasks that require coordinated motion and fine manipulation in space-constrained workstations.
Designed to reduce the complexity of traditional automation systems, YuMi allows operators to interact directly with the robot during programming and operation. Its safety-focused design and cleanroom compatibility make it a strong fit for applications in electronics manufacturing, medical device assembly, and other precision-oriented workflows with strict environmental requirements.
Mounting
Table
Environment
Standard Industrial, Cleanroom, ESD-safe
Cleanroom Standard
Cleanroom Class 5