



Flexley® Tug AMR T901
- High Towing Capacity: Capable of towing up to 7,200 N, making it suitable for transporting heavy loads up to 10,000 kg.
- Robust Design: Dimensions of 1,424 × 980 × 880 mm provide stability and durability for demanding industrial environments.
- Unidirectional Movement: Designed for straightforward, unidirectional transport tasks, optimizing efficiency in specific workflows.
- Safety Features: Integrated safety systems ensure secure operation during heavy load transportation.
Maximum Payload (kg)
10000
Max Speed
2
Max Lifting Height
880
Navigation Systems
Magnetic, SLAM
Applications
Train Flow, Inter-process connection, Line Supply and Kitting
Heavy-Duty Autonomous Tugger for Large-Scale Material Handling
| The AMR T901 is a robust and reliable autonomous mobile robot designed for heavy-duty applications, capable of towing up to 7,200 N. It can transport payloads of up to 10,000 kg, making it an excellent solution for large-scale material handling and order-picking tasks. Its unidirectional movement is optimized for long-distance horizontal transport, ensuring consistent performance in demanding workflows. The T901's sturdy design, with dimensions of 1,424 × 980 × 880 mm, provides exceptional stability and durability in industrial settings. Advanced safety features, including a redundant safety PLC, ensure safe operations, while its ease of integration and reliable performance reduce downtime and enhance productivity in challenging environments. |

Movement Type
Unidirectional
Turn Radius
1270 mm
Towing Capacity
7200 N