Flexley® Tug AMR T702
- Increased Towing Capacity: Handles towing up to 1,600 N, supporting payloads up to 2,000 kg, ideal for heavy-duty material transport.
- Bidirectional Movement: Features bidirectional movement capabilities, enhancing operational flexibility.
- Advanced Navigation Options: Supports Visual SLAM, an innovative AI navigation system that provides greater accuracy, flexibility and efficiency
- Compact and Agile: Dimensions of 2,104 × 500 × 230 mm and a 600 mm turning radius allow for efficient operation in restricted areas.
Maximum Payload (kg)
2000
Maximum Speed (m/s)
1.7
Maximum Lifting Height (mm)
230
Navigation Systems
Visual SLAM, Magnetic
Applications
Subassembly Line, Inter-process connection, End-of-Line Handling, Line Supply and Kitting, Goods-to-Robot
High-Precision Autonomous Tugger for Material Transport
| The AMR T702 is designed to handle demanding material transport tasks, offering bidirectional movement and a towing capacity of 1,600 N. It is capable of transporting payloads of up to 2,000 kg while maintaining precise navigation in challenging industrial environments. The robot supports Visual SLAM, an advanced AI navigation system that enhances accuracy, flexibility, and efficiency, along with the new AMR Studio® software, which streamlines mapping, commissioning, and diagnostics for faster and easier implementation. Its low profile of 230 mm provides an ergonomic solution for kitting and manufacturing flows. The T702 is engineered for speed, flexibility, and productivity, featuring robust safety systems such as redundant safety PLCs and safety lasers to ensure secure operation in shared workspaces. |
Movement Type
Bidirectional
Turn Radius
600 mm
Towing Capacity
1600 N