



Flexley® Tug AMR T701
- High Towing Capacity: Capable of towing up to 800 N, suitable for transporting payloads up to 2,000 kg in material handling applications.
- Compact Design: With dimensions of 1,420 × 500 × 230 mm and a turning radius of 600 mm, it facilitates maneuverability in confined spaces.
- Flexible operations: The ideal towing solution for logistics and manufacturing flows, enabling flexible layouts and complex movements across various applications.
- Enhanced Safety: Equipped with a redundant safety PLC and advanced configurations to ensure fully safe automatic operations.
Maximum Payload (kg)
2000
Max Speed
1.2
Max Lifting Height
230
Navigation Systems
Magnetic
Applications
Subassembly Line, Line Supply and Kitting
High-Capacity Autonomous Tugger for Industrial Material Handling
| The AMR T701 is a highly efficient and compact autonomous mobile robot built for material handling applications in industrial environments. With a towing capacity of 800 N, it can easily transport payloads of up to 2,000 kg, making it ideal for handling large loads. Its unidirectional movement and tight turning radius of 600 mm allow it to navigate confined spaces with precision and ease. The robot is equipped with advanced navigation systems, including magnetic and RFID tag navigation, ensuring accurate and reliable path planning. The T701's low-profile design, measuring 1,420 × 500 × 230 mm, enables seamless integration into various workflows, while its redundant safety PLC and robust construction provide safe and dependable operation even in demanding conditions. |

Movement Type
Unidirectional
Turn Radius
600 mm
Towing Capacity
800 N