Flexley® Mover AMR P604
- High Payload Capacity: Supports payloads up to 1,500 kg, ideal for substantial material handling requirements.
- Lifting Capability: Features a lifting height of 180 mm, facilitating easy loading and unloading of materials.
- Omnidirectional Movement: Allows for agile navigation in tight spaces, enhancing operational flexibility.
- Advanced Safety Systems: Equipped with multiple safety lasers and emergency stop buttons to ensure secure operations.
Maximum Payload (kg)
1500
Maximum Speed (m/s)
1.7
Maximum Lifting Height (mm)
250
Navigation Systems
Magnetic, Visual SLAM
Applications
Subassembly Line, Line Supply and Kitting, Goods-to-Robot, Palletizing / Depalletizing
High-Capacity Autonomous Mobile Robot for Material Handling
| The AMR P604 is engineered for handling substantial material loads, supporting payloads of up to 1,500 kg with ease. It features a lifting height of 180 mm, facilitating efficient loading and unloading operations in industrial environments. With its omnidirectional movement capabilities, the P604 can navigate through confined and crowded spaces while maintaining high precision. The robot supports Visual SLAM, an advanced AI navigation system that enhances accuracy, flexibility, and efficiency, along with the new AMR Studio® software, which streamlines mapping, commissioning, and diagnostics for faster and easier implementation. Safety is a priority, with multiple safety lasers and emergency stop buttons ensuring secure operation in shared environments. The P604 is a powerful and reliable solution for demanding material handling tasks, reducing manual intervention and increasing productivity. |
Movement Type
Omnidirectional
Turn Radius
0 mm