



Flexley® Stack AMR F702
- High Service Weight Capacity: Handles up to 2,000 kg, suitable for heavy-duty material handling tasks.
- Significant Lifting Height: Capable of lifting loads up to 8,500 mm, facilitating operations in high-bay warehouses.
- Advanced Navigation System: Utilizes laser navigation for precise and reliable operation.
- Robust Safety Systems: Equipped with comprehensive safety features to ensure secure operation in various environments.
Maximum Payload (kg)
2000
Max Speed
1.7
Max Lifting Height
2845
Navigation Systems
Laser
Applications
End of Line Handling, Warehouse Storage and Retrieval
Heavy-Duty Autonomous Forklift for High-Bay Warehousing
| The AMR F702 is a heavy-duty autonomous mobile robot tailored for high-load material handling tasks, supporting payloads of up to 2,000 kg. With a significant lifting height of up to 8,500 mm, it is ideal for operations in high-bay warehouses and logistics centers. The F702's bidirectional movement and laser-guided navigation provide precise and efficient operation even in complex environments. Robust safety features, including advanced sensors and emergency stop mechanisms, ensure secure functionality, while its durable design minimizes maintenance requirements. The F702 is designed to handle the most demanding industrial applications, enhancing productivity and operational reliability. |

Movement Type
Bidirectional
Turn Radius
1524 mm