OnRobot - VGP20 | Electric Vacuum Gripper
- The industry's most powerful electric vacuum gripper saves up to 90% compared to pneumatic grippers
- Ideal for palletizing boxes—including thinner, cost-saving cardboard—and handling irregular shapes and porous surfaces
- Built-in intelligence and multichannel functionality ensure safe, flexible performance
- Complete out-of-the-box vacuum gripper enables fast, easy deployment with any major robot brand
Why VGP20 Gripper?
With payloads up to 20 kg (44.1 lbs), the OnRobot VGP20 is the world's most powerful electric vacuum gripper. It is ideal for quickly and cost-effectively automating the palletizing of cardboard boxes, as well as handling bulky, porous, and irregularly shaped objects. The VGP20 allows unlimited customization, enabling automation of tasks traditionally requiring pneumatic grippers—at a fraction of the cost and complexity. It can reduce operating and maintenance costs by up to 90% compared to pneumatic systems and is compatible with all major robot brands. Its powerful vacuum flow allows it to handle porous materials like recycled cardboard and lightweight packaging, helping reduce waste and further cutting costs.
VGP20 comes ready to deploy with everything needed for fast setup. Built-in intelligence and intuitive software provide precise airflow control and adjustable grip strength to match various object shapes and materials—even for multiple items simultaneously. An optional vacuum monitoring feature ensures safe operation: if suction is lost, the robot halts instantly and the user receives a pop-up alert through the gripper’s interface.