EN

OnRobot - VGP30 | Pneumatic Vacuum Gripper

OnRobot - VGP30 | Pneumatic Vacuum Gripper

OnRobot - VGP30 | Pneumatic Vacuum Gripper


  • Powerful and robust vacuum gripper for palletizing boxes—including thinner, cost-saving cardboard, irregular shapes, and porous surfaces
  • Ready for immediate deployment out of the box, with all hardware and software included for all major robot brands
  • Intelligent vacuum control automatically adjusts to any box or slip sheet, minimizing air usage and energy costs—ideal for high-mix palletizing
  • Multichannel capability enables flexible and failsafe operation
Supplier
OnRobot
Accessory Type
Gripper
Applications
Material Handling, Palletizing / Depalletizing
Fit For
GoFa™ CRB 15000 Family
Included components
  • OnRobot VGP30 pneumatic vacuum gripper
  • Integrated dual vacuum channels
  • Built-in intelligent vacuum control system
  • Mounting hardware for robot tool flange integration
  • Pre-configured software support for ABB robots

Why VGP30 Gripper?

OnRobot VGP30 is a high-performance pneumatic vacuum gripper designed to automate demanding palletizing and material handling tasks with payloads up to 30 kg (66.1 lbs). Powered by external air supply, it delivers a strong 440 L/min airflow and features intelligent vacuum control, making it ideal for high-mix applications. The VGP30 is delivered as a complete plug-and-play solution—ready for fast integration with major robot brands. Its dual-channel design enables independent control of each vacuum line, adapting suction precisely to different tasks. The smart control system adjusts vacuum flow based on defined application parameters, maintaining consistent performance across varied items while minimizing setup time and eliminating the need for multiple gripper configurations.

The VGP30’s high suction power easily handles porous and irregular materials—such as cardboard, packaging, or layered loads—streamlining operations across complex workflows. Optional real-time air flow monitoring alerts operators via pop-up notifications if vacuum is lost, reducing downtime and supporting fast response. Despite its strength, the VGP30 is lightweight at just 3.1 kg, combining robust performance with efficiency. This makes it a powerful, flexible solution for manufacturers looking to optimize palletizing and material handling with minimal complexity and maximum adaptability.

OnRobot - VGP30 | Pneumatic Vacuum Gripper