EN

SICK - sBot Speed2 PROFINET – ABB | Safety System

SICK - sBot Speed2 PROFINET – ABB | Safety System

SICK - sBot Speed2 PROFINET – ABB | Safety System


  • Protective field range: 4 m
  • Performance level: PL d (ISO 13849-1)
Supplier
SICK
Accessory Type
Safety System
Applications
Inspection, Testing / Measuring
Included components
  • 1 × microScan3 Core – PROFINET safety laser scanner (4 m)
  • 1 × power cable, 5 m
  • 1 × mounting kit 1a
  • 1 × Ethernet cable, 5 m
  • 1 × configuration cable, 3 m
  • microScan3 Configuration Tool (software)
  • Operating instructions
Robot option requirements
  • Collaborative Speed Control [3143-1]

  • PROFIsafe / PROFINET configuration (depending on system architecture):

    • microScan3 connected directly to the robot controller (guest mode)
      PROFIsafe Controller [3023-1] + PROFINET Controller [3020-1]

    • microScan3 and robot controller connected to an external PLC (both as devices)
      PROFIsafe Device [3023-2] + PROFINET Device [3020-1]

Integrated Safety System for ABB Robots

sBot Speed PROFINET – ABB is a safety system for ABB robots (GoFa™ and SWIFTI™) that makes it easy to protect your freely accessible robot application in a PROFINET infrastructure. The system consists of optimized hardware, software for easy configuration of the laser scanners in the application, and detailed documentation for easy and seamless integration in ABB robotic systems in compliance with relevant standards. It ensures a safe stop with automatic restart of the robot. Thanks to the two microScan3 Core – PROFINET safety laser scanners, approaching persons are detected over a 360-degree range. The microScan3 Configuration Tool (software) can be used to quickly and easily configure the safety laser scanner.