EN

SCHUNK - Collaborative Gripper Co-act EGP-C

SCHUNK - Collaborative Gripper Co-act EGP-C

SCHUNK - Collaborative Gripper Co-act EGP-C


  • Communication interface: digital I/O
  • Stroke per jaw: 6 mm
  • Max. gripping force: 140 N
  • Weight: 0.89 kg

ID 1468548

Supplier
SCHUNK
Accessory Type
Gripper
Applications
Assembly, Machine Tending, Laboratory Automation

Safe & Precise Collaborative Gripper

Electric 2-finger parallel gripper available in two sizes and certified for collaborative operation, with actuation via 24 V and digital I/O. Suitable for gripping and moving small and medium-sized workpieces in collaborative applications such as assembly, electronics, and machine tool loading.

SCHUNK - Collaborative Gripper Co-act EGP-C