EN

FlexGripper | Claw Gripper

FlexGripper | Claw Gripper

FlexGripper | Claw Gripper


  • Stainless steel components ensure reliable performance in corrosive and harsh environments
  • Supports a wide variety of bag shapes and materials up to 50 kg
  • Fully preassembled with air hoses and signal cables for plug-and-play integration
  • Pneumatic clamping system and top pads secure bags for accurate placement
  • 100 mm adjustable bag-centering plates accommodate different bag heights
  • FlexPendant interface enables quick setup, tuning, and one-click test routines
  • Compatible with RobotStudio PowerPac for fast, code-free system configuration
Supplier
ABB
Accessory Type
Gripper
Applications
Palletizing / Depalletizing

Plug-and-Play Claw Gripper for IRB 460 & IRB 660

The FlexGripper – Claw is ABB’s high-performance gripper for bag palletizing with IRB 460 or IRB 660 robots. Designed for durability and precision, it handles bags up to 50 kg in harsh environments. With preconfigured software, stainless steel construction, and plug-and-play integration, it's the ideal solution for fast, reliable palletizing.

FlexGripper | Claw Gripper