


item - Robot Palletizing Station
- Height, width and depth of the application can be individually adjusted in the item Engineeringtool
- High rigidity thanks to a frame made of Profiles 8 80x80
- Free space in the robot column supports safe cable management
- Lateral supports for connecting sensors to secure the workspace
- Various conveyor belt types and dimensions can be integrated
- Suitable for use with GoFa 10 and GoFa 12 collaborative robots
Supplier
item
Accessory Type
Work Station
Applications
Palletizing / Depalletizing
Scalable and Efficient Palletizing Solution for ABB Cobots with Integrated Cable Management
This efficient palletizing solution is optimized for ABB cobots connected with the Robot Mounting Plate 8 280x200. The scalable base design offers two storage locations for pallets. In combination with a freely configurable conveyor belt, goods can be transported to the robot. To ensure process accuracy, the system can be fixed to the floor using foot clamps D80. Profile sections at the access points for the pallets can be used to adapt optional sensors to secure the operating space. Additional components can be attached via the grooves of the robust Profiles 8 80x80. The central column supports clean cable management.




