EN

SICK - sBot Speed PROFINET – ABB | Safety System

SICK - sBot Speed PROFINET – ABB | Safety System

SICK - sBot Speed PROFINET – ABB | Safety System


  • Protective field range: 4 m
  • Performance level: PL d (ISO 13849-1)
Supplier
SICK
Accessory Type
Safety System
Applications
Pick and Place, Machine Tending, Packing, Line Supply and Kitting
Included components
  • 1 × microScan3 Core – PROFINET safety laser scanner (4 m)
  • 1 × power cable, 5 m
  • 1 × mounting kit 1a
  • 1 × Ethernet cable, 5 m
  • 1 × configuration cable, 3 m
  • microScan3 Configuration Tool (software)
  • Operating instructions
Robot option requirements
  • Collaborative Speed Control
    • Option: Collaborative Speed Control [3143-1]
  • PROFIsafe / PROFINET Configuration (depending on system architecture)
    • Option A: Direct connection to robot controller (guest mode)
      • microScan3 connected directly to robot controller
      • PROFIsafe Controller [3023-1] + PROFINET Controller [3020-1]
    • Option B: Connection via external PLC (device mode)
      • microScan3 and robot controller connected to external PLC (both as devices)
      • PROFIsafe Device [3023-2] + PROFINET Device [3020-1]

Advanced Safety System for ABB Robots

sBot Speed PROFINET – ABB is a safety system for ABB robots (GoFa™ and SWIFTI™) that makes it easy to protect your freely accessible robot application in an PROFINET infrastructure. The system consists of optimized hardware, software for easy configuration of the laser scanners in the application, and detailed documentation for easy and seamless integration in ABB robotic systems in compliance with relevant standards. It ensures a safe stop with automatic restart of the robot. The microScan3 Core - PROFINET safety laser scanner is used to detect an approaching person. The microScan3 Configuration Tool (software) can be used to quickly and easily configure the safety laser scanner.