EN

SICK - Vision PLOC2D | Guidance Camera Kit

SICK - Vision PLOC2D | Guidance Camera Kit

SICK - Vision PLOC2D | Guidance Camera Kit


  • High Precision: Provides accurate 2D vision guidance for collaborative robots.
  • Easy Integration: Optimized for seamless use with GoFa™ cobots.
  • User-Friendly: Includes intuitive software for quick and efficient deployment.
  • Compact Design: Lightweight for easy installation in tight spaces.
  • Advanced Technology: Enhances cobot precision and performance.
  • Versatile Applications: Suitable for assembly, pick-and-place, and quality inspection tasks.
  • Reliable Performance: Designed for consistent operation in various environments.

 

Part ID: 1136307

Supplier
SICK
Accessory Type
Vision System
Applications
Pick and Place, Machine Tending, Inspection, Line Supply and Kitting, Laboratory Automation
Fit For
IRB 1100 Family, IRB 1300 Family, GoFa™ CRB 15000 Family
Included components
  • Camera with integrated optics and illumination
  • PLOC2D software

Precise 2D Localization for Cobot Applications

The Sick PLOC2D Vision Guidance Kit is a user-friendly sensor solution that provides precise 2D part localization with high accuracy. With intuitive software and an easy-to-use interface via the FlexPendant, the sensor is ideal for standard cobot applications.

Its compact and lightweight design ensures swift integration into applications where the robot needs to move in tight spaces. Software-controlled electrical focusing and integrated red- and blue illumination make commissioning fast and easy. Fully integrated with the Omnicore controller, the sensor provides a seamless user experience, whether used with a GoFa™ or any other IRB-series robot. The kit includes: PLOC2D-611-6RB, GoFa™ mounting bracket, power cable, ethernet cable, and calibration/alignment target.