EN

Schmalz - MATCH Electric Vacuum Generator ECBPMi | Gripper for handling suction-tight workpieces

Schmalz - MATCH Electric Vacuum Generator ECBPMi | Gripper for handling suction-tight workpieces

Schmalz - MATCH Electric Vacuum Generator ECBPMi | Gripper for handling suction-tight workpieces


  • Energy Efficient: Consumes minimal power while delivering strong suction.
  • Compact Design: Ideal for integration in small collaborative setups.
  • Quiet Operation: Reduces noise levels in industrial environments.
  • Easy Installation: Plug-and-play for rapid deployment.
  • Flexible Applications: Suitable for pick-and-place and assembly tasks.
  • Robust Construction: Built to handle demanding industrial processes.
  • Wide Compatibility: Works with various grippers and robotic systems.
Supplier
SCHMALZ
Accessory Type
Gripper
Applications
Pick and Place, Medical Robotics, Laboratory Automation
Included components
  • Electrical Vacuum Generator ECBPMi MATCH (main unit)
  • Suction cup (e.g., SFF or SPB1, depending on variant)
  • USB stick with setup and configuration software
  • Operating instructions / documentation
  • Note: The MATCH quick-change module (RMQC) and robot-specific adapters are not included and must be ordered separately.
Usage Requirements

Digital IO Board 16In/16Out [3032-1]

Compact Electric Vacuum Generator for Cobot Applications

The Schmalz MATCH Electric Vacuum Generator ECBPMi is optimized for compact collaborative robot setups, offering powerful suction with minimal energy consumption. Its quiet operation supports a noise-free work environment, while the durable construction withstands rigorous industrial use. With plug-and-play installation and broad compatibility, the ECBPMi is suitable for various pick-and-place and assembly applications, ensuring reliable and efficient performance.

Schmalz - MATCH Electric Vacuum Generator ECBPMi | Gripper for handling suction-tight workpieces