Piab - piCOBOT® L vacuum gripper unit
- Lightweight design with low build height yet superior performance and reliability.
- IP65 compliance enables use in harsh environments.
- Easy access to vital parts for simplified cleaning.
- Exceedingly powerful with up to four COAX® SX42 ejectors enabling payloads of up to 16 kg (35 lbs).
- Generic electrical interfaces with multiple mounting options are available to fit any other cobot or small industrial robot.
- Comes with a broad range of fully adapted grippers of different functionality and size – from Piab standard or Custom-Line solutions to inhouse developments.
Supplier
Piab
Accessory Type
Gripper
Applications
Pick and Place, Palletizing / Depalletizing
Included components
- piCOBOT L – Vacuum pump unit
- Compressed air hose
- Velcro straps
- Electrical cable
- Adjustable gripper (optional)
- Foam gripper (optional)
- Tool changer (optional)
- Installation tools
piCOBOT® L – Powerful, Flexible Vacuum Solution for Cobots and Small Industrial Robots
piCOBOT® L is a uniquely powerful vacuum pump unit that maximizes the lifting qualities of cobots and small industrial robots, even in harsh environments. It boosts productivity by enabling fast movements for applications like packaging, palletizing, part assembly, and machine tending. As piCOBOT®L is compatible with a wide variety of gripper units, from Piab Standard or Custom-Line Solutions to in-house developments, the flexibility it offers is exceptional.