Piab - piCOBOT® vacuum gripper unit
- Superior performance and lifting capabilities in relation to extremely small footprint and lightweight design. Payloads of up to 7 kg (15 lbs).
- Built in functions for increased service life and reliability.
- Generic electrical interfaces with multiple mounting options are available to fit any other cobot.
- Comes with a broad range of fully adapted grippers of different functionality and size – from Piab standard, or Custom-Line solutions, to inhouse developments.
Supplier
Piab
Accessory Type
Gripper
Applications
Pick and Place, Palletizing / Depalletizing
piCOBOT® – Compact and Ultra-Powerful Vacuum Solution for Collaborative Robots
piCOBOT® is a compact and exceedingly powerful vacuum pump unit in relation to its size. It delivers superior performance for collaborative robot applications, cobots, like kitting and bin picking. The ejector is powered by Piab’s multistage COAX® technology and comes with integrated controls for easy installation, flexible programming and continuous monitoring. An array of add-ons is offered to maximize flexibility and finetuning.