Mech-Mind Robotics - Mech-Eye NANO-GL | Industrial 3D Camera
- Palm-Sized: Ultra-compact and lightweight for space-constrained applications.
- High Precision: Ideal for small part tasks.
- Fast Acquisition: Enables efficient and high-speed small part handling.
- Rugged Design: IP65-rated, safety & EMC certified for harsh environments.
- Versatile Lighting: Blue and white LED options for diverse surfaces.
- Cost-Effective: Balances performance with affordability for compact automation.
Supplier
Mech-Mind Robotics
Accessory Type
Vision System
Applications
Welding, Assembly, Machine Tending, Pick and Place, Line Supply and Kitting, Laboratory Automation
Compact 3D Camera for Small Part Automation
Mech-Eye NANO-GL is a palm-sized industrial 3D camera designed for small part inspection and handling in compact industrial environments. With a lightweight design (0.7 kg) and compact dimensions (145 × 51 × 85 mm), it delivers high precision with 0.1 mm Z-value repeatability at 0.5 m. Fast capture times (0.6–1.1 seconds) enable efficient handling of small parts.
Equipped with blue and white LED options for diverse surfaces, it is IP65-rated and certified for safety and EMC. Operating between 0°C and 45°C with an MTBF ≥ 40,000 hours, it offers a reliable and cost-effective solution for space-constrained automation tasks.