





Mech-Mind Robotics - Mech-Eye LSR L-GL | Industrial 3D Camera
- Strong Ambient Light Resistance: Performs reliably under strong factory lighting (>30,000 lx).
- Wide FOV & Long Working Distance: Covers large areas for robotic guidance tasks.
- Detailed Imaging: Captures colored 3D data of complex and reflective objects.
- Rugged & Durable: IP65-rated, safety & EMC certified for harsh conditions and continuous use (MTBF ≥ 100,000 hours).
- Seamless Integration: Compatible with robot controllers and vision systems.
Supplier
Mech-Mind Robotics
Accessory Type
Vision System
Applications
Cutting / Machining, Assembly, Machine Tending, Material Handling, Pick and Place, Line Supply and Kitting, Palletizing / Depalletizing
Versatile 3D Laser Camera for Robotic Guidance in Harsh Lighting
Mech-Eye LSR L-GL is a versatile industrial 3D camera tailored for robotic guidance in factory-floor settings with challenging ambient lighting. It resists strong lighting conditions above 30,000 lux and provides a large field of view from 1200 × 1000 mm at 1.2 m to 3000 × 2400 mm at 3.0 m, with a working distance of 1.2 to 3.0 meters.
Delivering high precision (1.0 mm accuracy at 3.0 m) and detailed colored 3D point clouds, it is well-suited for bin picking, machine tending, and welding tasks involving reflective or multicolored objects. The camera is rugged, IP65-rated, safety & EMC certified globally, and operates reliably between -10°C and 45°C. Integration with robot controllers and vision systems is straightforward.