EN

Advantech – ARK-3534D | Fanless Embedded Computer

Advantech – ARK-3534D | Fanless Embedded Computer
New

Advantech – ARK-3534D | Fanless Embedded Computer


  • High-performance AI computing: Equipped with the Core i7-13700TE and NVIDIA RTX 2000 Ada.
  • Advanced real-time networking: Features a 10GbE adapter and 2.5G TSN functionality.
  • High-speed storage: Includes a built-in 1 TB NVMe SSD.
  • Extensive industrial connectivity: Offers up to 8 COM serial ports and optional CANBus ports.
  • Thermal management: Includes dedicated GPU thermal solutions to flexibly support both fanless and fan-based GPU cards.
  • Enhanced system security: Reserves an internal USB connector specifically for a USB security key.
Supplier
Advantech
Accessory Type
Industrial PC
Applications
Universal
Included components
  • ARK-3534D-00A1
  • Intel Core i7-13700TE
  • 1TB M.2 Key B 2280 SSD
  • 2 x 16G DDR5-4800 SO-DIMM
  • RTX 2000 Ada GPU
  • Dual 10GbE PCIe card

High-Performance Edge AI Platform for Robotics and Smart Factory Applications

The ARK-3534 is a high-performance, compact edge computing platform engineered for next-generation AI robotics, advanced machine vision, and demanding smart factory applications. It delivers reliable Edge AI Performance by combining the powerful Intel Core i7-13700TE processor with an NVIDIA RTX 2000 Ada professional GPU, enabling sophisticated tasks like advanced perception, motion planning, and predictive maintenance.

Advantech – ARK-3534D | Fanless Embedded Computer