EN

IRT 710 | Track Motion

IRT 710 | Track Motion

IRT 710 | Track Motion


  • High-performance modular track motion system designed to extend robotic reach and automate material transfer along the 7th axis
  • Delivers top-tier dynamic motion with speeds up to 2.0 m/s, acceleration up to 2.5 m/s², and repeatability of ±0.02 mm
  • Flexible configuration with 1-meter modules (3–40 m track length), mirrored layout options, and support for up to 4 carriages
  • Integrated internal cable chain protects cables and enables clean, reliable installations for material handling and spot welding applications
  • Compatible with ABB IRC5 and OmniCore controllers; supports robot orientations from 0° to 315° and pedestal heights up to 750 mm
  • Built for durability and ease of use with compact footprint, integrated leveling system, and minimal maintenance requirements
Supplier
ABB
Accessory Type
External Axis
Applications
Joining / Sealing, Spot Welding, Machine Tending, Material Handling, Dispensing, Inspection

Heavy-Duty Modular Track Motion for High-Speed Robotic Automation

The ABB IRT 710 is a robust, high-precision track motion platform designed to extend robot reach and automate part transfer along a 7th axis. With speeds up to 2.0 m/s, acceleration up to 2.5 m/s², and ±0.02 mm repeatability, it delivers smooth and dynamic motion for demanding applications. Its modular design allows scalable track lengths from 3 to 40 meters, multiple carriage support, and flexible robot orientations. Fully integrated cable routing, compatibility with IRC5 and OmniCore controllers, and a compact, low-maintenance footprint make the IRT 710 ideal for material handling, spot welding, and multi-station robotic systems.