Cobot Arc Welding Package
- Weld with No Coding – First-time robot users can start welding without any programming experience.
- Faster Setup – Auto-generated sequences allow you to create weld paths in under 30 seconds, reducing programming time by up to 70%.
- Consistent Quality – GoFa’s precise positioning and industrial-grade software ensure high-quality welds every time.
- Empower Your Team – Enable manual welders to automate simple tasks and focus on higher-value work.
- Intuitive Operation – All major functions are handled through an easy-to-use device directly on the robot arm.
- One-Stop Purchase – ABB provides a complete package including robot, gripper, software, and device – easy to buy, easier to deploy.
Supplier
ABB
Accessory Type
Process Equipment
Applications
Arc Welding, Welding
Included components
- Easy Teach Device
- Welding protective cover axis 5-6
- Welding protective cover axis 4 – with ABB Logo
Effortless Robotic Welding for Everyone
Robotic welding made easy for everyone. The Cobot Arc Welding Package, mounted on ABB’s GoFa™ Cobot, enables even first-time users to create high-quality welds without programming skills. With the Easy Teach Device, users can guide the robot by hand to generate weld paths automatically – no teach pendant required. Compact and complete, the package includes everything needed for a fast and simple setup.